3D Camera Selector
3D Camera Selector
No result
No matching configuration could be found for the parameters you entered. Maybe a custom configuration is suitable for you? Just contact our sales representatives.Result
The determined configuration does not offer the optimal resolution. A custom configuration may be better suited to your needs. Just contact our sales representatives.Recommended configuration
Sensor system: |
SceneScan Pro in combination with SceneScan in combination with Karmin3 with 5cm baseline Karmin3 with 10cm baseline Karmin3 with 25cm baseline Karmin2 with 10cm baseline Karmin2 with 25cm baseline Scarlet with 10 cm baseline Scarlet with 25 cm baseline Ruby |
---|---|
Lenses: | mm focal length |
Imaging characteristics
Resolution: | pixels |
Maximum frame rate: | fps |
Measurement distance: | |
Minimum depth: | |
Horizontal field of view: | ° |
Vertical field of view: | ° |
Diagonal field of view: | ° |
Accuracy
You can find further information in our detailed online calculator.