Lens Focal Length and Stereo Baseline Calculator
Lens Focal Length and Stereo Baseline Calculator
This calculator helps you selecting the right lenses for your cameras. It does so by computing the desired focal length, the corresponding field of view and the expected depth of field. In case of a stereo camera, such as our Karmin3 3D stereo camera, the calculator also helps you selecting the baseline distance and it provides information on the expected depth error.
You have several options for determining the focal length: you can enter the focal length manually, specify the desired field of view, or determine the focal length from the object of interest’s size and distance.
For computing the baseline distance of a stereo camera you further have to enter the minimum depth at which you want to be able to perform stereo matching and the considered disparity range. The baseline distance is then computed such that depth measurements at the minimum depth will have the maximum disparity value.
Results
Image sensor metrics
Sensor width: | mm ( pixels) |
Sensor height: | mm ( pixels) |
Pixel pitch: | µm (after binning) |
ROI width: | mm ( pixels) |
ROI height: | mm ( pixels) |
Lens metrics
Focal length: | mm |
Horizontal field of view (ROI): | ° |
Vertical field of view (ROI): | ° |
Diagonal field of view (ROI): | ° |
Depth of field
Hyperfocal distance: | |
Near limit: | |
Far limit: | |
Total depth of field: |
Stereo geometry metrics
Baseline distance: | |
Minimum depth: | |
ROI with full disparity range: | pixels () |
ROI with half disparity range: | pixels () |