Karmin3 3D Stereo Camera
Our Karmin3 3D Stereo Camera
The Karmin3 3D camera is the latest version of our successful Karmin2 stereo camera. We offer the stereo camera with two different baseline distances in order to meet the various measurement requirements of our customers.

For 3D depth measurement at near range
- 5 cm baseline distance
- Ideal 3D measurement results from a minimum measuring distance of 0.1 m

For 3D depth measurement at medium range
- 10 cm baseline distance
- Perfect for measuring distances as close as 0.5 m
For 3D depth measurement at long range
- 25 cm baseline distance
- The higher baseline distance allows a better depth resolution at larger distances.
Accurate synchronization is essential when measuring moving objects. Therefore the image sensors are triggered by an external trigger signal, which is generated by SceneScan. Thus, excellent synchronization is guaranteed.
Karmin3 and SceneScan - a Powerful Team
Karmin3 has been especially developed for easy use with our SceneScan stereo vision sensor.
In combination with SceneScan, Karmin3 becomes a fully featured 3D depth camera, which enables highly accurate distance measurements even in bright ambient light and over long distances.
Therefore our Karmin3 camera is only for sale in combination with SceneScan.
The advantages of the Karmin3 camera at a glace
3-MP Sony Pregius IMX 265
This sensor features excellent light sensitivity and a high dynamic range, making Karmin3 particularly suitable for demanding lighting conditions.
Extremely high resolution at best frame rates
The two image sensors have a native resolution of 2048 × 1536 pixels, but can also be operated with 1024 × 768 pixels at an increased frame rate.
Stability for your application
Karmin3 is made of a continuous solid aluminium part, which ensures excellent mechanical stability and a long lasting stable calibration.
Flexible configuration
The camera can be adapted to your application! For each version, a wide range of lenses is available to allow precise adjustment of the field of view. With our standard lenses, aperture angles between 25° and 62° are possible. Depending on the application, even larger or smaller angles can be achieved with special lenses. This makes Karmin3 the 3D depth camera with the widest configuration range on the market.
You still have questions?

Recommended configurations with SceneScan / SceneScan Pro
Below you find a list of recommended configurations when using Karmin3 in combination with SceneScan or SceneScan Pro for stereo vision. Please select a Karmin3 and SceneScan model to update the list.
Camera specifications
Sensor resolution: | 2048 x 1536 pixels |
---|---|
Sensor: | Sony Pregius IMX265 |
Sensor format: | 1/1.8″ |
Lens mount: | C/CS-mount |
Chroma: | mono / color |
Shutter: | global shutter |
Interface: | USB 3.0 |
Trigger-input: | 4-pin Binder M8 connector |
Stereo baseline distance: | 5 cm / 10 cm / 25 cm |
Mounting bottom side: | 4× M3 threaded hole 1× 1/4″ UNC threaded hole (tripod mount) |
Mounting top side: | 2× M3 threaded hole |
Weight without lenses: | 330 g for 5 cm baseline 350 g for 10 cm baseline 470 g for 25 cm baseline |
Conformity: | CE, UKCA, FCC, RoHS |