We are expanding our Karmin3 stereo camera series with a further standard model with 5 cm baseline distance for 3D depth measurements in the extreme near field, from a measuring distance of 0.1 m.
The new Karmin3, 5 cm stereo camera shines with its compact design. With a weight of just 330 g (without lenses) and the slim dimensions of 154 × 41 x 44 mm, the device can be easily integrated into your next machine vision application.


Small but powerful, the new model delivers the same performance as its bigger sisters: high resolution at excellent frame rates, 3-MP Sony Pregius IMX 265 sensor, robustness and the usual flexible configuration options with a wide range of lenses. So the 3D stereo camera adapts to your requirements as usual.
The Karmin3 5 cm stereo camera is available as a monochrome or color camera. The following are some configuration examples for the monochrome camera. For more possibilities, as well as information about the color model, please see the Karmin3 product page.
If you have any questions or are interested, our sales department will be happy to assist you.
Focal length | Resolution | Disparity range | Min. Depth | FoV | Frame rate | Details |
3.5 mm | 1024 x 768 | 256 pixel | 0.10 m | 91° | 33 fps | |
4 mm | 1024 x 768 | 256 pixel | 0.11 m | 83° | 33 fps | |
4 mm | 2016 x 1536 | 256 pixel | 0.23 m | 82° | 7 fps | |
6 mm | 1024 x 768 | 256 pixel | 0.17 m | 61° | 33 fps | |
6 mm | 2016 x 1536 | 256 pixel | 0.34 m | 60° | 7 fps | |
8 mm | 1024 x 768 | 256 pixel | 0.23 m | 48° | 33 fps | |
8 mm | 2016 x 1536 | 256 pixel | 0.45 m | 47° | 7 fps |